Acquisition of ISO 14001 Certification
- Print Help
- Change Text Size
Seventy ISO 14001-certified sites throughout the world
Emphasizing construction of an environmental management system as the foundation for addressing environmental issues, OMRON has promoted acquisition of ISO 14001 certification across the Group.
Overseas, six sites received new ISO 14001 certifications in fiscal 2007, making a total of 25 sites ISO 14001 certified. In Japan, 12 sites were subtracted due to merger/consolidation of sites, resulting in a total of 45 ISO 14001-certified sites. As a result, 29,208 out of 35,486 employees in the OMRON Group (82%) are now working in ISO 14001-certified sites.
ISO 14001-certified Sites in Each Region
| Region | Number of ISO-certified sites |
|---|---|
| Japan | 45 |
| North America | 3 |
| Europe | 3 |
| Asia-Pacific | 5 |
| China | 14 |
| Total | 70 |